Switches & Sockets
AMD33322-AN RJ45 Cat.6
Out of stock
Product Id
2CLA611860N1801
8 pole UTP
Combination with frames AMD5144-XX & AMD5244-XX
More about AMD33322-AN RJ45 Cat.6
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Thermoplastic |
Surface Finishing | Decor |
Number Of Modules | 1 |
Package Width | 0.081 metre |
Package Length | 0.131 metre |
Package Height | 0.078 metre |
Invoice Description | AMD33322-AN RJ45 Cat.6 |
Product Range | Millenium |
Package Gross Weight | 0.13 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AMD33322-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review