Switches & Sockets
VDI outlet USB 1 gang Anthracite Polished - Millenium
Out of stock
Product Id
2CLA615590N1801
USB adaptor. No charger
Front: 1x USB 2.0 connector (Type A connector)
Rear: 1x USB 2.0 connector (Type A connector) fitted at 90º angle
Combination with frames AMD5144-XX & 5244-XX
More about VDI outlet USB 1 gang Anthracite Polished - Millenium
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Thermoplastic |
Surface Finishing | Decor |
Number Of Modules | 1 |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | AMD55922-AN USB connector female |
Product Range | Millenium |
Package Gross Weight | 0.053 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AMD55922-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review