Switches & Sockets
AM41244-ST Multi-load rotary dimmer w/frame - ST
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA616039N1101
Rated voltage: 230V~ +/-10 50 Hz.
Min. power: 20W / VA.
Max. power:
- Incandescent lamps: 250 W.
- Halogen lamps with ferromagnetic transformers: 150 VA.
Operating temperature: 0° C to +30° C.
For special ambient temperature read the recomendations in the user´s manual.
More about AM41244-ST Multi-load rotary dimmer w/frame - ST
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230...230 volt |
Load Type | Resistive load |
Material | Metal |
Surface Finishing | Glossy |
Number Of Modules | 1 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM41244-ST - Multi-load rotary dimmer w/frame - ST |
Product Range | Millenium |
Package Gross Weight | 0.218 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Dimmer, Multi-load, |
Extended Product Type | AM41244-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review