Switches & Sockets
AMD5044-AG Prem. rocker switch frame 1G
Product Id
2CLA617110N1601
Includes metal mounting frame
Dimensions 86x86 mm
More about AMD5044-AG Prem. rocker switch frame 1G
MRP (Indian Rupees) | 2034 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Material quality: Stainless steel, Material: Metal |
Number of Gangs | 2 |
Surface Finishing | Glossy |
Number Of Modules | Horizontal 2 ; Vertical 2 |
Package Width | 0.124 metre |
Package Length | 0.25 metre |
Package Height | 0.098 metre |
Invoice Description | AMD5044-AG Prem. rocker switch frame 1G |
Product Range | Millenium |
Package Gross Weight | 1.2 kilogram |
Extended Product Type | AMD5044-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review