Switches & Sockets
AMD85222-AN Modular USB Charger 1x Type-A 2,0A. - 1M - AN
Out of stock
Product Id
2CLA618520N1801
Input voltage: 110-230V AC ± 10%; 50/60 Hz
Input current: <0.2A AC at maximum load
Consumption in standby: <10 mW at 230 VAC, without load
Nominal output voltage: 5 VDC +5/-5%
Output current per plug: 2000mA at 5 V DC
Operating temperature: 0ºC to 45ºC
Energy efficiency: > 79%
Overload protection and auto-restart
Combination with frames AMD5144-XX & AMD5244-XX
More about AMD85222-AN Modular USB Charger 1x Type-A 2,0A. - 1M - AN
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Material | Thermoplastic |
Output Voltage (Uout) | 5 volt |
Output Current Max (Iout) | 2000 milliampere |
Operational Voltage | 110...230 volt |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | AMD85222-AN - Modular USB Charger 1x Type-A 2,0A. - 1M - AN |
Product Range | Millenium |
Package Gross Weight | 0.048 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | USB Charger 1x Type-A 2,0A. 1M |
Extended Product Type | AMD85222-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review