Switches & Sockets
AM50444-SB Premium blank plate
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA620009N1501
Millenium, AM50444-SB ,Premium size ,2CLA620009N1601
More about AM50444-SB Premium blank plate
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Stainless steel |
Surface Finishing | Decor |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM50444-SB Premium blank plate |
Product Range | Millenium |
Package Gross Weight | 0.053 kilogram |
Extended Product Type | AM50444-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review