Switches & Sockets
AM17744-SB DP premium switch w/LED 1G
Product Id
2CLA620149N1501
Rated voltage: 250Vac
Rated current: 45A
Status indicator LED
Premium size rocker
More about AM17744-SB DP premium switch w/LED 1G
MRP (Indian Rupees) | 4303 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | 2-pole switch |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM17744-SB DP premium switch w/LED 1G |
Product Range | Millenium |
Package Gross Weight | 0.212 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Function lighting: Illuminated (on) |
Extended Product Type | AM17744-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review