Switches & Sockets
AMD11544-MG Premium rocker switch 1G 2W
Out of stock
Product Id
2CLA620210N1701
Rated voltage: 250Vac
Rated current: 20AX
Premium size rocker
More about AMD11544-MG Premium rocker switch 1G 2W
MRP (Indian Rupees) | 1435 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Two-way switch |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD11544-MG Premium rocker switch 1G 2W |
Product Range | Millenium |
Package Gross Weight | 0.38 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 1g2w SP switch 20AX, Premium |
Extended Product Type | AMD11544-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review