Switches & Sockets

AM11544-ST Premium switch 1G 2W

Product Id
2CLA620219N1101
Rated voltage: 250Vac Rated current: 20AX Premium size rocker

More about AM11544-ST Premium switch 1G 2W

Technical Specification
MRP (Indian Rupees) 2675
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration Two-way switch
Surface Finishing Surface protection: Other, Surface finishing: Glossy
Number Of Modules 2
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM11544-ST Premium switch 1G 2W
Product Range Millenium
Package Gross Weight 0.177 kilogram
Mounting Type Flush mounted (plaster)
Function 1g2w SP switch 20AX, Premium
Extended Product Type AM11544-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM11544-ST Premium switch 1G 2W
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.