Switches & Sockets
AMD18144-MG Prem. sw.w/bell symb. 2W 1G
Out of stock
Product Id
2CLA620290N1701
Rated voltage: 250Vac
Rated current: 10AX
Bell symbol indicator LED
Premium size rocker
More about AMD18144-MG Prem. sw.w/bell symb. 2W 1G
| MRP (Indian Rupees) | 1451 |
|---|---|
| Degree of Protection | IP20 |
| Compatibility | Millenium |
| Rated Voltage (Ur) | 250 volt |
| Material | Metal |
| Wiring Configuration | Two-way switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 2 |
| Package Width | 0.116 metre |
| Package Length | 0.122 metre |
| Package Height | 0.091 metre |
| Invoice Description | AMD18144-MG Prem. sw.w/bell symb. 2W 1G |
| Product Range | Millenium |
| Package Gross Weight | 0.39 kilogram |
| Mounting Type | Flush mounted (plaster) |
| Function | Function lighting: Orientation |
| Extended Product Type | AMD18144-MG |
| Color | Gold |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review


