Switches & Sockets

AMD43044-AG Premium push button 1G 1W

Product Id
2CLA620400N1601
Rated voltage: 250Vac Rated current: 10A Premium size rocker

More about AMD43044-AG Premium push button 1G 1W

Technical Specification
MRP (Indian Rupees) 1373
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Surface Finishing Surface protection: Galvanized, Surface finishing: Glossy
Number Of Modules 2
Number Of Poles 1
Package Width 0.116 metre
Package Length 0.122 metre
Package Height 0.091 metre
Invoice Description AMD43044-AG Premium push button 1G 1W
Product Range Millenium
Package Gross Weight 0.36 kilogram
Mounting Type Flush mounted (plaster)
Function 1g1w SP push 10AX, Premium
Extended Product Type AMD43044-AG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD43044-AG Premium push button 1G 1W
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.