Switches & Sockets

AMD42944-ST Prem.push b. w/bell s.1W 1G

Product Id
2CLA620440N1101
Rated voltage: 250Vac Rated current: 10A Bell symbol indicator LED Premium size rocker

More about AMD42944-ST Prem.push b. w/bell s.1W 1G

Technical Specification
MRP (Indian Rupees) 1169
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Surface Finishing Surface protection: Galvanized, Surface finishing: Glossy
Number Of Modules 2
Number Of Poles 1
Package Width 0.116 metre
Package Length 0.122 metre
Package Height 0.091 metre
Invoice Description AMD42944-ST Prem.push b. w/bell s.1W 1G
Product Range Millenium
Package Gross Weight 0.37 kilogram
Mounting Type Flush mounted (plaster)
Function 1g1w SP push 10AX, Premium w/Bell
Extended Product Type AMD42944-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD42944-ST Prem.push b. w/bell s.1W 1G
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.