Switches & Sockets
AMD42944-AG Prem.push b. w/bell s.1W 1G
Product Id
2CLA620440N1601
Rated voltage: 250Vac
Rated current: 10A
Bell symbol indicator LED
Premium size rocker
More about AMD42944-AG Prem.push b. w/bell s.1W 1G
MRP (Indian Rupees) | 1649 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Surface Finishing | Surface protection: Galvanized, Surface finishing: Glossy |
Number Of Modules | 2 |
Number Of Poles | 1 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD42944-AG Prem.push b. w/bell s.1W 1G |
Product Range | Millenium |
Package Gross Weight | 0.37 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 1g1w SP push 10AX, Premium w/Bell |
Extended Product Type | AMD42944-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review