Switches & Sockets
AM13444-ST Fan isolator 3 poles double
Out of stock
Product Id
2CLA620509N1101
Rated voltage: 250Vac
Rated current: 10A
Premium size rocker
More about AM13444-ST Fan isolator 3 poles double
MRP (Indian Rupees) | 3782 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | 3-pole switch |
Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM13444-ST Fan isolator 3 poles double |
Product Range | Millenium |
Package Gross Weight | 0.185 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Fan Isolator |
Extended Product Type | AM13444-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review