Switches & Sockets

AM11944-ST Intermediate premium switch

Product Id
2CLA621009N1101
Rated voltage: 250Vac Rated current: 10AX Premium size rocker

More about AM11944-ST Intermediate premium switch

Technical Specification
MRP (Indian Rupees) 2545
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration Intermediate switch
Surface Finishing Surface protection: Other, Surface finishing: Glossy
Number Of Modules 2
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM11944-ST Intermediate premium switch
Product Range Millenium
Package Gross Weight 0.176 kilogram
Mounting Type Flush mounted (plaster)
Function 1g Intermediate SP switch 10AX, Premium
Extended Product Type AM11944-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM11944-ST Intermediate premium switch
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.