Switches & Sockets

AM40244-MG Card switch

Product Id
2CLA621419N1701
Rated voltage: 250Vac Rated current: 16AX Includes indication LED

More about AM40244-MG Card switch

Technical Specification
MRP (Indian Rupees) 5580
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration 2-pole switch
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM40244-MG Card switch
Product Range Millenium
Package Gross Weight 0.191 kilogram
Mounting Type Flush mounted (plaster)
Function Function lighting: Illuminated (on)
Extended Product Type AM40244-MG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM40244-MG Card switch
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.