Switches & Sockets

AM40544-SB Electronic card switch

Out of stock
Product Id
2CLA621459N1501
Rated voltage: 250Vac Rated current: 16AX Includes indication LED Time relay : 5-90 sec. Cards up to 54 mm width.

More about AM40544-SB Electronic card switch

Technical Specification
MRP (Indian Rupees) 7985.6
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Load Type Universal
Material Metal
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM40544-SB Electronic card switch
Product Range Millenium
Package Gross Weight 0.2 kilogram
Mounting Type Flush mounted (plaster)
Function Card swtich with timer
Extended Product Type AM40544-SB
Color Black
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
Download
Instructions and Manuals Click Here
Write Your Own Review
You're reviewing:AM40544-SB Electronic card switch
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.