Switches & Sockets
AM40544-MG Electronic Card swtich 16AX w/timmer - MG
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA621459N1701
Rated voltage: 250Vac
Rated current: 16AX
Includes indication LED
Time relay : 5-90 sec.
Cards up to 54 mm width.
More about AM40544-MG Electronic Card swtich 16AX w/timmer - MG
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Load Type | Universal |
Material | Metal |
Surface Finishing | Surface protection: Decor |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM40544-MG - Electronic Card swtich 16AX w/timmer - MG |
Product Range | Millenium |
Package Gross Weight | 0.2 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Card swtich with timer |
Extended Product Type | AM40544-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Instructions and Manuals | Click Here |
---|
Write Your Own Review