Switches & Sockets

AM40444-ST DND/MUR switch w/LED 2G

Product Id
2CLA621509N1101
Rated voltage: 230Vac Rated current: 10A Red LED "Do Not Disturb" Green LED "Make Up Room" Double rocker

More about AM40444-ST DND/MUR switch w/LED 2G

Technical Specification
MRP (Indian Rupees) 4132
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 220 volt
Material Metal
Wiring Configuration Series switch
Surface Finishing Surface protection: Other, Surface finishing: Glossy
Number Of Modules 2
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM40444-ST DND/MUR switch w/LED 2G
Product Range Millenium
Package Gross Weight 0.19 kilogram
Mounting Type Flush mounted (plaster)
Function Function lighting: Illuminated (on)
Extended Product Type AM40444-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM40444-ST DND/MUR switch w/LED 2G
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.