Switches & Sockets

AMD40344-ST Bell push sw. DND/MUR w/LED

Product Id
2CLA621580N1101
Rated voltage: 250Vac Rated power: 10A Do Not Disturb Make Up my Room LED signalling

More about AMD40344-ST Bell push sw. DND/MUR w/LED

Technical Specification
MRP (Indian Rupees) 3032
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Surface Finishing Surface protection: Galvanized, Surface finishing: Glossy
Number Of Modules 2
Number Of Poles 1
Package Width 0.1 metre
Package Length 0.165 metre
Package Height 0.06 metre
Invoice Description AMD40344-ST Bell push sw. DND/MUR w/LED
Product Range Millenium
Package Gross Weight 0.29 kilogram
Mounting Type Flush mounted (plaster)
Function 2g1w push 10AX, Premium with DND Bell
Extended Product Type AMD40344-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD40344-ST Bell push sw. DND/MUR w/LED
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.