Switches & Sockets
AMD40344-AG Bell push sw. DND/MUR w/LED
Product Id
2CLA621580N1601
Rated voltage: 250Vac
Rated power: 10A
Do Not Disturb
Make Up my Room
LED signalling
More about AMD40344-AG Bell push sw. DND/MUR w/LED
MRP (Indian Rupees) | 3717 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Surface Finishing | Surface protection: Galvanized, Surface finishing: Glossy |
Number Of Modules | 2 |
Number Of Poles | 1 |
Package Width | 0.1 metre |
Package Length | 0.165 metre |
Package Height | 0.06 metre |
Invoice Description | AMD40344-AG Bell push sw. DND/MUR w/LED |
Product Range | Millenium |
Package Gross Weight | 0.29 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 2g1w push 10AX, Premium with DND Bell |
Extended Product Type | AMD40344-AG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review