Switches & Sockets

AM11644-ST Double switch 2W 2G

Out of stock
Product Id
2CLA622219N1101
Rated voltage: 250Vac Rated current: 20AX

More about AM11644-ST Double switch 2W 2G

Technical Specification
MRP (Indian Rupees) 3962
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration Alternating-/alternating switch
Surface Finishing Surface protection: Other, Surface finishing: Glossy
Number Of Modules 2
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM11644-ST Double switch 2W 2G
Product Range Millenium
Package Gross Weight 0.186 kilogram
Mounting Type Flush mounted (plaster)
Function 2g2w SP switch 10AX, Double
Extended Product Type AM11644-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM11644-ST Double switch 2W 2G
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.