Switches & Sockets

AMD24144-AN Electronic bell

Product Id
2CLA622400N1801
Rated voltage: 230 Vac / 50-60 Hz. 4 melodies available. Acoustic power at 1 meter with cover plate: 72 dB. Combination with frames AMD5144-XX & 5244-XX

More about AMD24144-AN Electronic bell

Technical Specification
MRP (Indian Rupees) 6730.1
Degree of Protection IP20
Compatibility Millenium
Current Type AC
Rated Voltage (Ur) 230 volt
Material Thermoplastic
Width in Number of Modular Spacings 2
Number Of Modules 2
Package Width 77 millimetre
Package Length 297 millimetre
Package Height 50 millimetre
Invoice Description AMD24144-AN Electronic bell
Product Range Millenium
Package Gross Weight 0.3 kilogram
Mounting Type Flush mounted (plaster)
Housing Material Plastic
Function Electronic bell
Extended Product Type AMD24144-AN
Color Anthracite
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD24144-AN Electronic bell
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.