Switches & Sockets

AM22186-SB BS DP round pi sw. outlet

Product Id
2CLA623759N1501
Rated voltage: 250Vac Rated current: 5A Double pole Child safety shutter system

More about AM22186-SB BS DP round pi sw. outlet

Technical Specification
MRP (Indian Rupees) 3032
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 230 volt
Material Material quality: Stainless steel, Material: Metal
Number of Gangs 1
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM22186-SB BS DP round pi sw. outlet
Product Range Millenium
Package Gross Weight 0.191 kilogram
Mounting Type Flush mounted (plaster)
Function BS 1-gang socket outlet 5A round-pin, DP sw.
Extended Product Type AM22186-SB
Color Black
Total GST Percentage 18.00
HSN Number 85366990
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM22186-SB BS DP round pi sw. outlet
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.