Switches & Sockets
AM22186-AG BS DP round pi sw. outlet
₹2,875.00
Product Id
2CLA623759N1601
Rated voltage: 250Vac
Rated current: 5A
Double pole
Child safety shutter system
More about AM22186-AG BS DP round pi sw. outlet
| MRP (Indian Rupees) | 3097 |
|---|---|
| Degree of Protection | IP20 |
| Compatibility | Millenium |
| Rated Voltage (Ur) | 230 volt |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 1 |
| Surface Finishing | Glossy |
| Package Width | 0.102 metre |
| Package Length | 0.102 metre |
| Package Height | 0.062 metre |
| Invoice Description | AM22186-AG BS DP round pi sw. outlet |
| Product Range | Millenium |
| Package Gross Weight | 0.19 kilogram |
| Mounting Type | Flush mounted (plaster) |
| Function | BS 1-gang socket outlet 5A round-pin, DP sw. |
| Extended Product Type | AM22186-AG |
| Color | Gold |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,875.00 + ₹130.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,875.00 + ₹130.00 shipping |
Write Your Own Review



