Switches & Sockets
AMD39144-AN Universal socket
Out of stock
Product Id
2CLA623900N1801
Rated voltage/current: 230Vac/13A, 127Vac/15A
Child protection
Combination with frames AMD5144-XX & AMD5244-XX
More about AMD39144-AN Universal socket
MRP (Indian Rupees) | 1283 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230 volt |
Material | Plastic |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD39144-AN Universal socket |
Product Range | Millenium |
Package Gross Weight | 0.6 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Universal socket outlet 13A. Modular |
Extended Product Type | AMD39144-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review