Switches & Sockets
AM29486-ST Universal socket outlet
Out of stock
Product Id
2CLA623919N1101
Rated voltage: 250Vac
Rated current: 13A
Child safety shutter system
More about AM29486-ST Universal socket outlet
MRP (Indian Rupees) | 3097 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230 volt |
Material | Material quality: Stainless steel, Material: Metal |
Number of Gangs | 1 |
Surface Finishing | Glossy |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM29486-ST Universal socket outlet |
Product Range | Millenium |
Package Gross Weight | 0.187 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | BS 1-gang socket outlet 13A Universal, DP sw. |
Extended Product Type | AM29486-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review