Switches & Sockets

AM29486-MG Universal socket outlet

Out of stock
Product Id
2CLA623919N1701
Rated voltage: 250Vac Rated current: 13A Child safety shutter system

More about AM29486-MG Universal socket outlet

Technical Specification
MRP (Indian Rupees) 3509
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 230 volt
Material Material quality: Stainless steel, Material: Metal
Number of Gangs 1
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM29486-MG Universal socket outlet
Product Range Millenium
Package Gross Weight 0.188 kilogram
Mounting Type Flush mounted (plaster)
Function BS 1-gang socket outlet 13A Universal, DP sw.
Extended Product Type AM29486-MG
Color Gold
Total GST Percentage 18.00
HSN Number 85366990
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM29486-MG Universal socket outlet
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.