Switches & Sockets
AM41786-ST Thermostat, 2 pipe, 2-wire (ON/OFF mode) - ST
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA624059N1101
Rated voltage: 250Vac
Rated power: 200W
Sensor: NTC
Temperature setting: 5° C - 35° C
Temp adjustment: +/- 1° C
Depth: 25,5mm
More about AM41786-ST Thermostat, 2 pipe, 2-wire (ON/OFF mode) - ST
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Contact Rating | MaxContactVoltage 22 volt |
Material | Metal |
Number Of Modules | 3 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM41786-ST - Thermostat, 2 pipe, 2-wire (ON/OFF mode) - ST |
Product Range | Millenium |
Package Gross Weight | 0.204 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Thermostat, 2 pipe |
Extended Product Type | AM41786-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review