Switches & Sockets

AM42086-SB Thermostat 2 pipe w/display

Out of stock
Product Id
2CLA624069N1501
Rated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm

More about AM42086-SB Thermostat 2 pipe w/display

Technical Specification
MRP (Indian Rupees) 15144
Degree of Protection IP20
Compatibility Millenium
Contact Rating MaxContactVoltage 22 volt, MaxContactLoad 10 ampere
Material Metal
Number Of Modules 3
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM42086-SB Thermostat 2 pipe w/display
Product Range Millenium
Package Gross Weight 0.216 kilogram
Mounting Type Flush mounted (plaster)
Function Thermostat, 2 pipe
Extended Product Type AM42086-SB
Color Black
Total GST Percentage 18.00
HSN Number 85389099
Country of origin China (CN) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM42086-SB Thermostat 2 pipe w/display
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.