Switches & Sockets

AM42086-MG Thermostat 2 pipe w/display

Product Id
2CLA624069N1701
Rated voltage: 250Vac Rated power: 200W Sensor: NTC Temperature setting: 5° C - 35° C Temp adjustment: +/- 1° C Depth: 25,5mm

More about AM42086-MG Thermostat 2 pipe w/display

Technical Specification
MRP (Indian Rupees) 15144
Degree of Protection IP20
Compatibility Millenium
Contact Rating MaxContactVoltage 22 volt, MaxContactLoad 10 ampere
Material Metal
Number Of Modules 3
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM42086-MG Thermostat 2 pipe w/display
Product Range Millenium
Package Gross Weight 0.216 kilogram
Mounting Type Flush mounted (plaster)
Function Thermostat, 2 pipe
Extended Product Type AM42086-MG
Color Black
Total GST Percentage 18.00
HSN Number 85389099
Country of origin China (CN) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM42086-MG Thermostat 2 pipe w/display
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.