Switches & Sockets
AMD11844-ST Blind control switch ST
Product Id
2CLA624410N1101
Rated voltage: 250Vac
Rated power: 16AX
Output: 2 normally open contact
Multi-way input terminal (up/down)
More about AMD11844-ST Blind control switch ST
MRP (Indian Rupees) | 1912 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Material quality: Stainless steel, Material: Metal |
Surface Finishing | Glossy |
Number Of Modules | 2 |
Number Of Poles | 1 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD11844-ST Blind control switch ST |
Product Range | Millenium |
Package Gross Weight | 0.55 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Blind control switch |
Extended Product Type | AMD11844-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review