Switches & Sockets

AM11844-ST Blind control switch

Product Id
2CLA624419N1101
Rated voltage: 230Vac Rated current: 16AX Outputs: 2 normally open contact Multi-way input terminal (up/down) Double rocker

More about AM11844-ST Blind control switch

Technical Specification
MRP (Indian Rupees) 3360
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Material quality: Stainless steel, Material: Metal
Surface Finishing Glossy
Number Of Modules 2
Number Of Poles 1
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM11844-ST Blind control switch
Product Range Millenium
Package Gross Weight 0.184 kilogram
Mounting Type Flush mounted (plaster)
Function Blind control switch
Extended Product Type AM11844-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM11844-ST Blind control switch
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.