Switches & Sockets
AMD30344-AN TV/SAT outlet F type 2M
Out of stock
Product Id
2CLA625000N1801
F type isolated dead-end-feeder.
For tecnical data please refere to details in page xx
Combination with frames AMD5144-XX & 5244-XX
More about AMD30344-AN TV/SAT outlet F type 2M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Material | Thermoplastic |
Surface Finishing | Decor |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AMD30344-AN TV/SAT outlet F type 2M |
Product Range | Millenium |
Package Gross Weight | 0.265 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | AMD30344-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review