Switches & Sockets
AM41344-SB Rotary dimmer
Product Id
2CLA626039N1501
Rated voltage: 250V~ +/-10 50 Hz.
Min. power: 40W / VA.
Max. power:
- Incandescent lamps: 400W.
- Halogen lamps with ferromagnetic transformers: 300 VA.
Operating temperature: 0° C to +30° C.
More about AM41344-SB Rotary dimmer
MRP (Indian Rupees) | 10050 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 230...230 volt |
Load Type | Resistive load |
Material | Material quality: Stainless steel, Material: Metal |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM41344-SB Rotary dimmer |
Product Range | Millenium |
Package Gross Weight | 0.232 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Dimmer w/frame, Basic, |
Extended Product Type | AM41344-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review