Switches & Sockets

AM41344-AG Rotary dimmer

Product Id
2CLA626039N1601
Rated voltage: 250V~ +/-10 50 Hz. Min. power: 40W / VA. Max. power: - Incandescent lamps: 400W. - Halogen lamps with ferromagnetic transformers: 300 VA. Operating temperature: 0° C to +30° C.

More about AM41344-AG Rotary dimmer

Technical Specification
MRP (Indian Rupees) 10323
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 230...230 volt
Load Type Resistive load
Material Material quality: Stainless steel, Material: Metal
Surface Finishing Glossy
Number Of Modules 2
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM41344-AG Rotary dimmer
Product Range Millenium
Package Gross Weight 0.232 kilogram
Mounting Type Flush mounted (plaster)
Function Dimmer w/frame, Basic,
Extended Product Type AM41344-AG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin China (CN) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM41344-AG Rotary dimmer
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.