Switches & Sockets
AMD68044-AN Radio/ampl. 230V
Out of stock
Product Id
2CLA626800N1801
Rated voltage: 230 Vac ±15% / 50-60 Hz
Max. consumption:100 mA
Stand-by consumption with the display illumination at minimum:0.2 W
Stand-by consumption ref. AMD68044-AN + AMD68344-AN9368: 0.6 W
Maximum output power: 2+2 W; <1% distorsion (16 W)
Speaker Impedance: 16 W (2+2 W audio)
Combination with frames AMD5144-XX & 5244-XX
More about AMD68044-AN Radio/ampl. 230V
MRP (Indian Rupees) | 25498 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Capacity Rating | 23 watt |
Rated Voltage (Ur) | 230 volt |
Material | Thermoplastic |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | AMD68044-AN Radio/ampl. 230V |
Product Range | Millenium |
Package Gross Weight | 0.112 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Sound system, Radio with amp. |
Extended Product Type | AMD68044-AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review