Switches & Sockets
AMD5053 Special m. plate KNX sensors 1G
Product Id
2CLA627190N1001
Allows reduction height of KNX sensors to 1mm.
Only for following items: AMD72053-AN, AMD74053- AN, AMD76053-AN, AMD76153-AN
More about AMD5053 Special m. plate KNX sensors 1G
MRP (Indian Rupees) | 704 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Metal |
Number of Gangs | 1 |
Surface Finishing | Matt |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.06 metre |
Invoice Description | AMD5053 Special m. plate KNX sensors 1G |
Product Range | Millenium |
Package Gross Weight | 0.192 kilogram |
Extended Product Type | AMD5053 |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review