Switches & Sockets
AMD10753-SB Triple rocker switch 2W 3G
Out of stock
Product Id
2CLA630200N1501
Rated voltage: 250Vac
Rated power: 10AX
More about AMD10753-SB Triple rocker switch 2W 3G
MRP (Indian Rupees) | 2062 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Alternating-/alternating switch |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 3 |
Package Width | 0.116 metre |
Package Length | 0.122 metre |
Package Height | 0.091 metre |
Invoice Description | AMD10753-SB Triple rocker switch 2W 3G |
Product Range | Millenium |
Package Gross Weight | 0.66 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 3g2w SP switch 10AX, Triple |
Extended Product Type | AMD10753-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review