Switches & Sockets

AMD10753-MG Triple rocker switch 2W 3G

Product Id
2CLA630200N1701
Rated voltage: 250Vac Rated power: 10AX

More about AMD10753-MG Triple rocker switch 2W 3G

Technical Specification
MRP (Indian Rupees) 2062
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration Alternating-/alternating switch
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Number Of Modules 3
Package Width 0.116 metre
Package Length 0.122 metre
Package Height 0.091 metre
Invoice Description AMD10753-MG Triple rocker switch 2W 3G
Product Range Millenium
Package Gross Weight 0.66 kilogram
Mounting Type Flush mounted (plaster)
Function 3g2w SP switch 10AX, Triple
Extended Product Type AMD10753-MG
Color Gold
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD10753-MG Triple rocker switch 2W 3G
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.