Switches & Sockets
AM12153-ST Triple switch 2W 3G
Product Id
2CLA630219N1101
Rated voltage: 250Vac
Rated current: 16AX
More about AM12153-ST Triple switch 2W 3G
MRP (Indian Rupees) | 3782 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Wiring Configuration | Alternating-/alternating switch |
Surface Finishing | Surface protection: Other, Surface finishing: Glossy |
Number Of Modules | 3 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM12153-ST Triple switch 2W 3G |
Product Range | Millenium |
Package Gross Weight | 0.194 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | 3g2w SP switch 16AX, Triple |
Extended Product Type | AM12153-ST |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review