Switches & Sockets

AM50653-MG Fuse conn. unit w/flex out.

Product Id
2CLA630809N1701
Rated voltage: 230Vac Rated current: 13A Fuse size: Ø6.3x25mm Fuse breaking capacity: 6kA 264V˜ 50Hz Fuse according to BS1362

More about AM50653-MG Fuse conn. unit w/flex out.

Technical Specification
MRP (Indian Rupees) 2967
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Number Of Poles 1
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM50653-MG Fuse conn. unit w/flex out.
Product Range Millenium
Package Gross Weight 0.179 kilogram
Mounting Type Snap mounting
Function Fuse connector unit 13A
Extended Product Type AM50653-MG
Total GST Percentage 18.00
HSN Number 85369010
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM50653-MG Fuse conn. unit w/flex out.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.