Switches & Sockets

AM50853-ST Fuse connection unit w/LED

Out of stock
Product Id
2CLA630859N1101
Rated voltage: 230Vac Rated current: 13A Fuse size: Ø6.3x25mm Fuse breaking capacity: 6kA 264V˜ 50Hz Fuse according to BS1362 Status indicator LED

More about AM50853-ST Fuse connection unit w/LED

Technical Specification
MRP (Indian Rupees) 2682
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Number Of Poles 1
Package Width 0.102 metre
Package Length 0.102 metre
Package Height 0.062 metre
Invoice Description AM50853-ST Fuse connection unit w/LED
Product Range Millenium
Package Gross Weight 0.179 kilogram
Mounting Type Snap mounting
Function Fuse connector unit 13A, w/LED
Extended Product Type AM50853-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM50853-ST Fuse connection unit w/LED
X
Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.