Switches & Sockets
AM50853-SB Fuse connection unit w/LED
Out of stock
Product Id
2CLA630859N1501
Rated voltage: 230Vac
Rated current: 13A
Fuse size: Ø6.3x25mm
Fuse breaking capacity: 6kA 264V˜ 50Hz
Fuse according to BS1362
Status indicator LED
More about AM50853-SB Fuse connection unit w/LED
MRP (Indian Rupees) | 3097 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Rated Voltage (Ur) | 250 volt |
Material | Metal |
Number Of Poles | 1 |
Package Width | 0.102 metre |
Package Length | 0.102 metre |
Package Height | 0.062 metre |
Invoice Description | AM50853-SB Fuse connection unit w/LED |
Product Range | Millenium |
Package Gross Weight | 0.183 kilogram |
Mounting Type | Snap mounting |
Function | Fuse connector unit 13A, w/LED |
Extended Product Type | AM50853-SB |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review