Switches & Sockets
AM240147-MG BS DP switched SO w/LED 2G
Out of stock
Product Id
2CLA643729N1701
Rated voltage: 250Vac
Rated current: 13A
Double pole
Indicator LED
Dual earth with child safety shutter system
More about AM240147-MG BS DP switched SO w/LED 2G
| MRP (Indian Rupees) | 4892 |
|---|---|
| Degree of Protection | IP20 |
| Compatibility | Millenium |
| Rated Voltage (Ur) | 230 volt |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Package Width | 0.1 metre |
| Package Length | 0.165 metre |
| Package Height | 0.06 metre |
| Invoice Description | AM240147-MG BS DP switched SO w/LED 2G |
| Product Range | Millenium |
| Package Gross Weight | 0.309 kilogram |
| Mounting Type | Flush mounted (plaster) |
| Function | BS 1-gang socket outlet 13A, DP sw. w/LED |
| Extended Product Type | AM240147-MG |
| Color | Gold |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review


