Switches & Sockets

AM118147-ST Cooker control unit switch

Product Id
2CLA643749N1101
Rated voltage: 250Vac Main switch: Rated current: 45A Double pole Indicator LED Socket outlet: Rated current: 13A Child safety shutter system Indicator LED Flush wall box 45mm

More about AM118147-ST Cooker control unit switch

Technical Specification
MRP (Indian Rupees) 3922
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 230 volt
Material Material quality: Stainless steel, Material: Metal
Number of Gangs 1
Surface Finishing Glossy
Package Width 0.1 metre
Package Length 0.165 metre
Package Height 0.06 metre
Invoice Description AM118147-ST Cooker control unit switch
Product Range Millenium
Package Gross Weight 0.351 kilogram
Mounting Type Flush mounted (plaster)
Function BS Cooker control unit 13A, DP sw. 45A.
Extended Product Type AM118147-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85366990
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AM118147-ST Cooker control unit switch
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.