Switches & Sockets

AMD5244-ST Prem./double rocker frame 2G

Product Id
2CLA647200N1101
Frame includes metal mounting plate. Dimensions 86x86 mm

More about AMD5244-ST Prem./double rocker frame 2G

Technical Specification
MRP (Indian Rupees) 2337
Degree of Protection IP20
Compatibility Millenium
Material Material quality: Stainless steel, Material: Metal
Number of Gangs 4
Surface Finishing Surface protection: Brushed, Surface finishing: Glossy
Number Of Modules Horizontal 4 ; Vertical 4
Package Width 0.174 metre
Package Length 0.238 metre
Package Height 0.102 metre
Invoice Description AMD5244-ST Prem./double rocker frame 2G
Product Range Millenium
Package Gross Weight 1.85 kilogram
Extended Product Type AMD5244-ST
Color Stainless steel
Total GST Percentage 18.00
HSN Number 85389099
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD5244-ST Prem./double rocker frame 2G
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.