Switches & Sockets
AMD5244-MG Prem./double rocker frame 2G
Product Id
2CLA647200N1701
Frame includes metal mounting plate.
Dimensions 86x86 mm
More about AMD5244-MG Prem./double rocker frame 2G
MRP (Indian Rupees) | 2756 |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium |
Material | Material quality: Stainless steel, Material: Metal |
Number of Gangs | 4 |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | Horizontal 4 ; Vertical 4 |
Package Width | 0.174 metre |
Package Length | 0.238 metre |
Package Height | 0.102 metre |
Invoice Description | AMD5244-MG Prem./double rocker frame 2G |
Product Range | Millenium |
Package Gross Weight | 1.86 kilogram |
Extended Product Type | AMD5244-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review