Switches & Sockets
AM40188-MG Shaver socket outlet
Out of stock
Product Id
2CLA680309N1701
Rated voltage: 20VA / 230Vac
Outputs: 115V and 230V
Dimensions: 150x90x54mm
Flush wall box not included (45mm depth minimum)
More about AM40188-MG Shaver socket outlet
MRP (Indian Rupees) | 7294 |
---|---|
Compatibility | Millenium |
Current Rating | 20 ampere |
Material | Metal |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Package Width | 0.102 metre |
Package Length | 0.113 metre |
Package Height | 0.202 metre |
Invoice Description | AM40188-MG Shaver socket outlet |
Product Range | Millenium |
Package Gross Weight | 0.349 kilogram |
Mounting Type | Flush mounted (plaster) |
Function | Shaver socket outlet |
Extended Product Type | AM40188-MG |
Color | Gold |
Total GST Percentage | 18.00 |
HSN Number | 85369099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Instructions and Manuals | Click Here |
---|
Write Your Own Review