Switches & Sockets

AMD12922-SB Interm. switch half rocker

Product Id
2CLA681000N1501
Rated voltage: 250Vac Rated current: 10AX Half rocker size

More about AMD12922-SB Interm. switch half rocker

Technical Specification
MRP (Indian Rupees) 1240
Degree of Protection IP20
Compatibility Millenium
Rated Voltage (Ur) 250 volt
Material Metal
Wiring Configuration Intermediate switch
Surface Finishing Surface protection: Decor, Surface finishing: Matt
Number Of Modules 1
Package Width 0.1 metre
Package Length 0.165 metre
Package Height 0.06 metre
Invoice Description AMD12922-SB Interm. switch half rocker
Product Range Millenium
Package Gross Weight 0.34 kilogram
Mounting Type Flush mounted (plaster)
Function 1g Intermediate SP switch 10AX, Half
Extended Product Type AMD12922-SB
Color Black
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Spain (ES) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:AMD12922-SB Interm. switch half rocker
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.